DC-OK relay contact

This function monitors the output voltage generated by the power supply itself.

The contact closes

when the output voltage reaches 22 V.

The contact opens

as soon as the output voltage falls below 22 V.

Switching hysteresis

typ. 0.7 V

Contact load capacity

Maximum 60 Vdc 0.3 A, 30 Vdc 1 A, 30 Vac 0.5 A, ohmic load

Minimum permissible load: 1 mA at 5 Vdc

Insulation voltage

see the table in chapter Dielectric strength

DC-OK relay contact 1:
Behavior of the DC-OK relay contact