Input inrush current
Active inrush current limitation (NTCs) limits inrush current surge after the input voltage is switched on.
The charge current of the interference suppression capacitors during the first few microseconds after switching on is not taken into account.
|
| AC 230 V |
|
---|---|---|---|
Input inrush current | Max. | 37 Apeak | At +40 °C, cold start |
Typ. | 28 Apeak | At +25 °C, cold start | |
Typ. | 23 Apeak | At +40 °C, cold start | |
Inrush energy | Max. | 1.0 A2s | At +40 °C, cold start |

Input inrush current, zoomed in to the first peak, 230 Vac input, 24 V 5 A output, 25 °C ambient temperature