Overview
PS1061-2405-0000 | Power supply 24 V, 5 A, 1-phase
| 
 | 
 | 
The PS1061-2405-0000 is a 1-phase 24 V power supply with an output current of 5 A and an output power of 120 W.
The device has an input with an input voltage range of AC 200 - 240 V and input inrush current limitation.
The output operates according to the UI characteristic curve and switches to the safe hiccup mode in case of overload/short-circuit
The power supply is part of the PS1000 family and has a width of 39 mm. A DC-OK LED and a potential-free relay contact monitor the status of the output voltage.
Overview of technical data *)
| Overview of technical data | PS1061-2405-0000 | 
|---|---|
| Output voltage | 24 V DC | 
| Adjustment range | 24 - 28 V (24.1 V preset) | 
| Output current | 5.0 - 4.3 A at 24 - 28 V, ambient temperature <55 °C | 
| Output power | 120 W (ambient temperature < 55 °C) | 
| Input voltage AC | AC 200-240 V (±10%) | 
| Mains frequency | 50 - 60 Hz ±6% | 
| Input current AC | 1.06 A at 230 Vac | 
| Power factor | 0.54 at 230 Vac | 
| Efficiency | 90.5 % at 230 Vac | 
| Temperature range | -10 °C to +70 °C (in operation) | 
| Hold-up time | 33 ms at 230 Vac | 
| Dimensions (W x H x D) | 39 mm x 124 mm x 124 mm | 
| Weight | 350 g | 
| Approvals/ | CE, cULus, EAC | 
| *) All values typical for 24 V, 5 A, 230 Vac, 50 Hz, +25 °C ambient temperature and after a warm-up time of five minutes, unless otherwise stated. | |
