Terminology and abbreviations
PE and the earthing symbol | PE is the abbreviation for "protective earth" and has the same meaning as the earthing symbol |
Earth, ground | This document uses the term “earth” which is the same as the U.S. term “ground”. |
T.b.d. | Still to be defined, value or description will follow in due course. |
AC 230 V | A value preceded by "AC" or "DC" represents a nominal voltage or a nominal voltage range. The nominal voltage or the nominal voltage range may be provided with tolerances. (e.g., AC 230 V ±10%). The calculated total range then indicates the working range of the device. Example: |
230 Vac | A value followed by the unit Vac or Vdc is an instantaneous value that does not contain any additional tolerances. |
50 Hz vs. 60 Hz | Unless otherwise specified, AC 230 V parameters are valid at a mains frequency of 50 Hz. |
may | A keyword indicating a choice without implied preference. |
shall | A keyword indicating a mandatory requirement. |
should | A keyword indicating a choice with a clearly preferred method of implementation. |