Terminals and wiring

The terminals are designed to be finger-safe according to IP20 and are suitable for field or factory wiring.

Technical data

Input

Output

DC-OK signal

Connection cross-section

e*: max. 6 mm²

f*:  max. 4 mm²

a*: max. 4 mm² (d<2.8 mm)

e*: max. 6 mm²

f*:  max. 4 mm²

a*: max 4 mm² (d<2.8 mm)

e*: max. 1.5 mm²

f*:  max. 1.5 mm²

a*:  max. 1.5 mm² (d<1.6 mm)

Connection cross section (AWG)

e*: AWG 20-10

f*: AWG 20-10

a* AWG 20-10 (d<2.8 mm)

e*: AWG 20-10

f*: AWG 20-10

a* AWG 20-10 (d<2.8 mm)

e*: AWG 24-16

f*: AWG 24-16

a*: AWG 24-16 (d<1.6 mm)

Strip length

7 mm / 0.28 inch

7 mm / 0.28 inch

7 mm / 0.28 inch

e* = solid wire
f* = stranded wire
a* = with ferrule

Wiring instructions: