Environment
Environment | ||
---|---|---|
Operating temperature1) | -10°C to +70°C | Reduction of the output power according to Fig. Output current over ambient temperature |
Storage temperature | -40°C to +85°C | For storage and transport |
Output load reduction | 3W/°C (+55°C to +70°C) | For AC 110-120 / 220-240V mains4) |
3W/°C (+50°C to +70°C) | For AC 100 / 200V mains4) | |
Humidity2) | 5 to 95% r.h. | According to IEC 60068-2-30 |
Oscillation, sinusoidal3) | 2–17.8Hz: ±1.6mm; 17.8-500Hz: 2g 2 hours/axis | According to IEC 60068-2-6 |
Impacts3) | 30g 6ms, 20g 11ms 3 impacts/direction, 18 impacts in total | According to IEC 60068-2-27 |
Installation altitude | 0 to 2000m | Without restrictions |
2000 to 6000m | Reduce output power or ambient temperature, see Fig. Output current over installation altitude | |
Load reduction due to installation altitude | 7.5W/1000m or 5°C/1000m | Above 2000m, see Fig. Output current over installation altitude |
Overvoltage category | III | According to 62103, EN 50178, for altitudes up to 2000m |
II | Altitudes from 2000m to 6000m | |
Degree of pollution | 2 | According to IEC 62103, EN 50178, non-conductive |
LABS-free | The device does not release any silicones or other paint-wetting impairment substances and is suitable for use in paint shops. |
1) The working temperature is identical to the room temperature or the ambient temperature and is defined as the air temperature 2cm below the device.
2) Do not energize when condensation is present
3) Tested in conjunction with DIN rails according to EN 60715 with a height of 15mm and a thickness of 1.3mm and standard mounting position.
4) For AC 208V mains, AC 200-220V values must be used.