Front side and operating elements

Front side and operating elements 1:
PS1021-2405-0000, front

Input terminals (screw terminals)

Designation (A)

Description

N

Mains input N

L

Mains input L

Front side and operating elements 2:

Protective conductor, PE

Output terminals (screw terminals)

Designation (B)

Description

+

two identical positive poles, positive output

-

two identical negative poles, negative output

Potentiometer for the output voltage

Designation (C)

Description

Potentiometer

Guaranteed adjustment range: 24-28V
Factory setting: 24.1 V

DC-OK LED

Designation (D)

Description

LED green

Lights up when the output voltage is above 18V.

DC-OK relay contact (push-in terminals)

Designation (E)

Description

Terminals 13 / 14

See chapter DC-OK relay contact for details.