Output
Output voltage | Nom. | DC 24V |
|
Adjustment range | Min. | 24-28V | Guaranteed value |
Max. | 30V 2) | In end position of the potentiometer, clockwise. | |
Factory settings | Typ. | 24.1 V | ±0.2%, at full load (cold device) |
Line regulation | Max. | 10 mV | 90-132 / 180-264Vac |
Load regulation | Max. | 150 mV | 0A → 5A → 0A, static value |
Residual ripple and ripple voltage | Max. | 100mVpp | 20Hz to 20MHz, 50Ohm |
Output current 3) | for mains voltages AC 110-120 / 220-240V (including mains AC 208V): | ||
Nom. | 5A | At 24 V and ambient temperature below 55°C | |
Nom. | 4.3A | At 28V and ambient temperature below 55°C, | |
Nom. | 3.1A | At 24V and an ambient temperature of 70°C | |
Nom. | 2.7A | At 28V and an ambient temperature of 70°C | |
Output current 3) | for mains voltages AC 100 / 200V: | ||
Nom. | 5A | At 24 V and ambient temperature below 55°C | |
Nom. | 4.3A | At 28V and ambient temperature below 55°C, | |
Nom. | 2.5A | At 24V and an ambient temperature of 70°C | |
Nom. | 2.1A | At 28V and an ambient temperature of 70°C | |
Overload characteristics | Continuous current | Output voltage > 10Vdc, see Fig. Output voltage over output current, typ. | |
Hiccup mode | Output voltage < 10Vdc, see Fig. Output voltage over output current, typ. | ||
Short circuit current | Min. | 3.5 A 1) | Load impedance 50mOhm, see Fig. Output voltage over output current, typ. |
Output capacity | Typ. | 2,050µF | Included in the power supply |
1) The discharge current of the output capacitors is not included. |
2) This is the maximum output voltage that can occur in the end position of the potentiometer in clockwise direction due to tolerances. It is not a guaranteed value that can be achieved. A typical value is 28.5V. |
3) Linear derating between +55°C and +70°C |