EMC
The power supply is suitable for application in industrial environments as well as in residential, commercial and light industrial areas and small businesses.
The device complies with the following standards: EN 61000-6-1, EN 61000-6-2, EN 61000-6-3, EN 61000-6-4, EN 61000-3-2 and EN 61000-3-3.
Without additional measures to reduce conducted emissions at the output (e.g. by using a filter), the device is not suitable for supplying local DC power networks in industrial, private, commercial or light industrial environments.
EMC interference immunity |
| ||
|---|---|---|---|
Strong transients | VDE 0160 | Over the entire load range | 750V, 0.3ms |
EMC interference emission |
| |
|---|---|---|
Conducted interference emission, input lines | EN 55011, EN 55015, EN 55022, FCC Part 15, CISPR 11, CISPR 22 | Class B |
Conducted interference emission, output lines 2) | IEC/CISPR 16-1-2, IEC/CISPR 16-2-1 | Limit values for the DC power connection according to EN 61000-6-3 not met |
Interference emission | EN 55011, EN 55022 | Class B |
Harmonic input current | EN 61000-3-2 | Met, class A limits |
Voltage fluctuations, flicker | EN 61000-3-3 | Met, tested with non-pulsating constant current loads. |
This device complies with FCC Part 15. Operation is subject to the following two conditions: (1) This device may not cause harmful interference, and (2) this device must be able to deal with any interference received, including interference that may cause undesired operation. | ||
Switching frequencies | ||
|---|---|---|
PFC converter | 80kHz to 130kHz | Input load and output voltage dependent |
Main converter | 75kHz to 180kHz | Output voltage and output load dependent |
Auxiliary converter | 60kHz | fixed frequency |