Overview
PS1011-2420-0000 | Power supply 24 V, 20 A, 1-phase
• AC 100-240V wide-range input • Active power factor correction (PFC) • Width only 59mm • Efficiency of up to 95.3% • Safe hiccup overload mode • Full power between -25°C and +55°C • DC-OK relay contact |
The PS1011-2420-0000 is a 1-phase 24 V power supply with an output current of 20 A and an output power of 480 W.
On the input side, the device features a wide-range input, active power factor correction (PFC) and inrush current limiting.
The output operates according to the UI characteristic curve and switches to the safe hiccup mode in case of overload/short-circuit.
The power supply is part of the PS1000 family and has a width of 59 mm. A DC OK LED and a potential-free relay contact monitor the status of the output voltage.
Overview of technical data *)
Overview of technical data | PS1011-2420-0000 |
---|---|
Output voltage | DC 24V (nominal factory setting 24.1V) |
Adjustment range | 24 - 28V |
Output current | 20.0 - 17.1A (amb. below +55°C) |
Input voltage AC | AC 100-240V ±10% |
Mains frequency | 50-60Hz ±6% |
Input current AC | 4.3 / 2.3A at 120 / 230Vac |
Power factor | 0.99 / 0.97 at 120 / 230 Vac |
Efficiency | 94.2 / 95.3% at 120 / 230Vac |
Temperature range | -25°C to +70°C |
Dimensions (W x H x D) | 59 x 124 x 127mm (without DIN rail) |
Weight | 810 g |
Approvals/markings | cULus |
*) All values typical for 24V, 20A, 230Vac, 50Hz, +25°C ambient temperature and after a warm-up time of five minutes, unless otherwise stated. |