AC input
AC input  | |||
|---|---|---|---|
AC input  | Nom.  | AC 100-240V  | Suitable for TN, TT and IT networks with alternating voltage  | 
AC input range  | Min.  | 90-264Vac  | Continuous operation  | 
Min.  | 264-300Vac  | For up to 500 ms max.  | |
Permissible voltage L or N to earth  | Max.  | 300Vac  | Continuous according to IEC 62477-1  | 
Input frequency  | Nom.  | 50-60Hz  | ±6%  | 
Turn-on voltage  | typ.  | 81Vac  | Static, see Fig. Input voltage range  | 
Shut-down voltage  | typ.  | 63Vac/71Vac  | At zero load / nominal load, static value, see Fig. Input voltage range  | 
External input protection  | See recommendations in chapter External input protection  | ||
AC input  | 
  | AC100V  | AC120V  | AC230V  | 
  | 
|---|---|---|---|---|---|
Input current  | typ.  | 2.60A  | 2.17A  | 1.18A  | At 24V, 10A, see Fig. Input current over output current  | 
Power factor 1)  | typ.  | 0.99  | 0.98  | 0.93  | At 24V, 10A, see Fig. Power factor over output current  | 
Crest factor 2)  | typ.  | 1.6  | 1.7  | 2.0  | At 24V, 10A  | 
Start-up delay  | typ.  | 360ms  | 260ms  | 200ms  | See Fig. Switch-on behavior definitions  | 
Rise time  | typ.  | 60ms  | 60ms  | 60ms  | At 24V, 10A constant current load, 0mF load capacity, see Fig. Switch-on behavior definitions  | 
typ.  | 230ms  | 230ms  | 230ms  | At 24V, 10A constant current load, 10mF load capacity, see Fig. Switch-on behavior definitions  | |
Turn-on overshoot  | Max.  | 200 mV  | 200 mV  | 200 mV  | See Fig. Switch-on behavior definitions  | 
1) The power factor is the ratio of real (or active) power to apparent power in an AC circuit.  | 

