PLC comparison window

Toolbar in the comparison editors:

PLC comparison window 1:

Additions

Number of new elements to be added.

Deletions

Number of elements to be deleted.

Changes

Number of changes (only in the comparison editors of the PLC and XML comparison).

 

PLC comparison window 2:

Shows the direction in which merging takes place.

 

PLC comparison window 3:

Amend comparison of changes (oppose changes).

PLC comparison window 4:

Jump to the next change.

PLC comparison window 5:

Jump to the previous change.

PLC comparison window 6:

Accept selected change.

PLC comparison window 7:

Accept all changes of the selected block.

PLC comparison window 8:

Accept all changes.

If code lines are not to be directly compared, it is possible to display these code lines with an offset on both sides by activating the option PLC comparison window 9: Oppose Changes. This makes it possible to accept the change on the right-hand side of the comparison window without overwriting the code line on the left-hand side of the comparison window.

Sample: Display of a code line with the function Oppose Changes activated.

PLC comparison window 10: