Application
The following commands can be transferred to the TcTouchLockCLI via parameters:
Command | Function |
|---|---|
-silent | Optional: the TcTouchLockCLI does not return any output. |
-list | Lists all connected devices with name, ID and touch status. |
-setID | Sets the entered ID. If only one device is connected, the entered ID is set automatically. If several devices are used, the desired device must be selected by touching the monitor. |
-setFocus | Places the touch focus on the device specified with the ID. All other devices will be locked. |
-unlockAll | Unlocks all devices. |
-help/-? | Lists the functions of the TcTouchLockCLI. |
Meaning | Code |
|---|---|
No error | 0 |
Incorrect/no parameter input | 1 |
Incorrect/no identification number | 2 |
No device found | 3 |
If all multi-touch panel devices are connected to the IPC, individual IDs can be assigned to the connected devices. The –setID command can be used to automatically set the ID of a connected device. If several devices are connected, you must touch the touch screen to be assigned after entering the command -setID.
You can now lock specific touch screens via TwinCAT or the command line application. A separate function block is available for use in the PLC for this purpose (see below).
In the command line application you can set the focus to an ID using the command -setFocus. Subsequently, input is only possible via the device that is in focus. If the –setFocus command is used to specify an unavailable ID, all connected touch screens are locked. With the command -unlockAll you can remove this focus.
FB_TcTouchLock_AquireFocus
You can alternatively request and release the focus on connected Panels with the function block FB_TcTouchLock_AcquireFocus. You must observe the following requirements:
- Development environment: TwinCAT v3.1. >= 4022.31
- Target platform: PC or CX (x86, x64)
- PLC libraries to be integrated (category group): Tc2_IoFunctions (IO)
If the focus is requested from a Panel when another Panel currently has the focus, the focus must first be released by this Panel. Once the release has taken place, the focus is automatically set to the device that is waiting for it.
The Panels accessed by the function block must be configured beforehand by the TcTouchLockCLI.exe command line application. You must assign a specific identification number to each device (see above).
Inputs
VAR_INPUT
bEnable : BOOL;
sSetID : STRING(32);
tLEDTime : TIME := 200;
END_VARbEnable: TRUE = request focus, FALSE = release focus
sSetID: ID of the device
tLEDTime: the output LED flashes at the specified interval (100 ms – 1 s) while the focus is requested
Outputs
VAR_OUTPUT
bAcquired : BOOL := FALSE;(* Focus status information *)
bLED : BOOL := FALSE;(* LED control output *)
bBusy : BOOL;(* TRUE => function in progress *)
bError: : BOOL;(* Error flag *)
nErrID : UDINT;(* Error code *)
END_VARbAcquired: TRUE if the client has the focus; FALSE if the client loses the focus.
bLED: this output has the following meaning, depending on the mode:
Mode | Meaning |
|---|---|
Constant TRUE | The Panel has the focus |
Constant FALSE | The Panel does not have the focus |
Toggeles | The Panel is waiting for the focus |
bBusy: TRUE as long as the function block is active.
bError: TRUE if an ADS error occurs during transmission of the command. The bBusy output is reset beforehand.
nErrId: supplies the ADS error number or the command-specific error code (table) when the bError output is set.
Error Codes | Error description |
|---|---|
0x0000 | No error |
0x0006 | Target port not found |
Example: control of touch focus via special key
For example, you can set the focus using a special key on the Panel. Since it must be possible to request the focus via the touch screen when the input is locked, an input option outside the lockable touchscreen must be provided. The special key is linked to the corresponding input variable in the PLC program through the TwinCAT System Manager. One FB_TcTouchLock_AquireFocus instance is created per Panel and configured with the Panel ID. After pressing the special key on a Panel, the function block R_TRIG detects the rising edge, and the PLC program tries to set the touch focus via the corresponding FB_TcTouchLock_AquireFocus instance. The function block can also control an output (e.g. an LED), which signals whether the touch focus has been set successfully or whether an attempt is still being made to obtain the focus. Pressing the special key again resets the touch focus, allowing the touch focus to be set to another Panel.
Fig.5: Panel exampleFor two Panels the PLC program looks like this:
PROGRAM MAIN
VAR
button1 AT%IX0.0 : BOOL;
button2 AT%IX0.1 : BOOL;
led1 AT%QX0.0 : BOOL;
led2 AT%QX0.1 : BOOL;
fbPanel1 : FB_TcTouchLock_AcquireFocus := ( sSetID := 'A' );
fbPanel2 : FB_TcTouchLock_AcquireFocus := ( sSetID := 'B' );
trigger1 : R_TRIG;
trigger2 : R_TRIG;
END_VAR(* Panel 1 *)
trigger1( CLK := button1 );
IF trigger1.Q THEN
fbPanel1.bEnable := NOT fbPanel1.bEnable;
END_IF
fbPanel1(bLED=>LED1);
(* Panel 2 *)
trigger2( CLK := button2 );
IF trigger2.Q THEN
fbPanel2.bEnable := NOT fbPanel2.bEnable;
END_IF
fbPanel2(bLED=>LED2 );