Channel parameters
The profile type for the oscillating motion is defined via the following parameters.
P-CHAN-00071 | Standard acceleration profile |
Parameter | prog_start.slope.profile |
Description | Setting the chosen standard acceleration profile |
File type | SGN16 |
Data range | 0: abrupt acceleration profile 1: trapezoidal acceleration profile 2: sine square acceleration profile |
Dimension | - |
Default | 0 |
Remarks | The acceleration profile can be programmed in the NC program with the # SET SLOPE PROFIL command [PROG]. |