Limiting by speed

Dynamic characteristic quantities applied:

a_max: 1000mm/s2
v_max: 500000um/s
%L sub_mv
N1000 G01 G90 Y100 F500
N2000 Y-100
M29
%osc_7
N10 X[OSC ON 1ST_POS=520 2ND_POS=520 FREQ=0.2]
N20 LL sub_mv
N30 X[OSC OFF]
N180 M30
Limiting by speed 1:Fig.6: Limited oscillation frequency due to axis speed

A time of 5.164s is needed for one full oscillation. Therefore, due to the oscillation frequency of 0.2Hz, the required time of 5s (2,500 cycles) is not possible with the dynamic characteristic quantities mentioned above.

Limiting by speed 2:

An error message is issued if the dynamic limits are reached.