Description
Besides the profile type, which defines the nature of the speed profile in the dynamic phase, the oscillating motion can be characterized by the following parameters:
vosc: Oscillating feed rate
Tosc: Oscillating period
fosc: Oscillating frequency (1/ Tosc)
p1: Oscillating reversal position 1
p2: Oscillating reversal position 2
td1: Waiting time/delay at oscillating reversal position 1
td2: Waiting time/delay at oscillating reversal position 2
sexc: Oscillatory excursion
The following time and distance diagrams elucidate the parameters.
Fig.2: Oscillating motion in the time range with a linear slope profile
Fig.3: Oscillating motion in the time range with a non-linear slope profile
Fig.4: Positioning during the oscillating motion