800F:18 Temperature Warn Level
Temperature warning level when the warning bit in the input PDOs will be set to true.
Description |
Value |
---|---|
Index |
0x800F (Device) |
Subindex |
0x18 |
Datatype |
REAL32 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
°C |
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |