8000:13 Output Voltage Adjust
This voltage will be added to the nominal output voltage.
Description |
Value |
---|---|
Index |
0x8000 (Device) |
Subindex |
0x13 |
Datatype |
REAL32 |
Min. Value |
0.0 |
Default |
0.0 |
Max. Value |
4.0 |
Unit |
V |
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |