9000:12 Derated Nominal Current
The actual nominal output current due to input power condition and selected output voltage adjust(0x8000:19).
Description |
Value |
---|---|
Index |
0x9000 (Device) |
Subindex |
0x12 |
Datatype |
REAL32 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
A |
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |