8000:13 Output Voltage Adjust

This voltage will be added to the nominal output voltage.

Description

Value

Index

0x8000 (Device)

Subindex

0x13

Datatype

REAL32

Min. Value

0.0

Default

0.0

Max. Value

4.0

Unit

V

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All