FA14:01 Overtemperature Primary Side
Overtemperature on primary side detected. The output is switched off.
Description |
Value |
---|---|
Index |
0xFA14 (Device) |
Subindex |
0x01 |
Datatype |
BOOL |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |