A000:12 Max Output Current
Recorded maximum output voltage.
Description |
Value |
---|---|
Index |
0xA000 (Device) |
Subindex |
0x12 |
Datatype |
REAL32 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
A |
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |