800F:19 Temperature Error Level

Temperature threshold when the output will be disabled.

Description

Value

Index

0x800F (Device)

Subindex

0x19

Datatype

REAL32

Min. Value

 

Default

 

Max. Value

 

Unit

°C

Access / EtherCAT-State

Ro

PDO Mapping

 

Revision

All