800F:18 Temperature Warn Level

Temperature warning level when the warning bit in the input PDOs will be set to true.

Description

Value

Index

0x800F (Device)

Subindex

0x18

Datatype

REAL32

Min. Value

 

Default

 

Max. Value

 

Unit

°C

Access / EtherCAT-State

Ro

PDO Mapping

 

Revision

All