8001:01 Parallel Use

Use more the one power supply in parallel. The output voltage will be reduced depending on the output load.

Description

Value

Index

0x8001 (Device)

Subindex

0x01

Datatype

BOOL

Min. Value

 

Default

FALSE

Max. Value

 

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All