6000:15 Info Data 1
Additional information: The content of this variable can be selected in 8001:19.
Description |
Value |
---|---|
Index |
0x6000 (Device) |
Subindex |
0x15 |
Datatype |
UINT16 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
Transmit |
Revision |
All |