8001:21 Select Info Data 2
Which information shall be displayed in the "Info Data 2" Input PDO?
|
Description |
Value |
|---|---|
|
Index |
0x8001 (Device) |
|
Subindex |
0x21 |
|
Datatype |
ENUM (UINT8) |
|
Min. Value |
|
|
Default |
Max output current (7) |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |
|
Enum Value |
Description |
|---|---|
|
15 (0x0F) |
Auxiliary voltage |
|
14 (0x0E) |
Actual temperature |
|
13 (0x0D) |
Actual output current |
|
12 (0x0C) |
Actual output voltage |
|
9 (0x09) |
Max temperature |
|
8 (0x08) |
Min temperature |
|
7 (0x07) |
Max output current |
|
6 (0x06) |
Max output voltage |