F825:16 Us Undervoltage Detection Threshold

Undervoltage threshold

Description

Value

Index

0xF825 (Device)

Subindex

0x16

Datatype

REAL32

Min. Value

0.0

Default

20.0

Max. Value

60.0

Unit

V

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All