8010:13 Auto Retry Count
Number of retries after the fuse has tripped
|
Description |
Value |
|---|---|
|
Index |
0x8010 (Device) |
|
Subindex |
0x13 |
|
Datatype |
UINT16 |
|
Min. Value |
|
|
Default |
3 (0x0003) |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |