6020:12 Current

Current in amperes flowing through the electronic fuse

Description

Value

Index

0x6020 (Device)

Subindex

0x12

Datatype

REAL32

Min. Value

 

Default

 

Max. Value

 

Unit

A

Access / EtherCAT-State

Ro

PDO Mapping

Transmit

Revision

All