F825:11 PCB Temperature Warning Threshold
Device temperature warning threshold
Description |
Value |
---|---|
Index |
0xF825 (Device) |
Subindex |
0x11 |
Datatype |
INT16 |
Min. Value |
0 |
Default |
900 (0x0384) |
Max. Value |
32767 (0x7FFF) |
Unit |
0,1 �C |
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |