FB00:03 Response
Description |
Value |
---|---|
Index |
0xFB00 (Device) |
Subindex |
0x03 |
Datatype |
OCTET_STRING |
Min. Value |
|
Default |
00 00 00 00 00 00 00 00 |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |