801F:1B Load Error Level

Description

Value

Index

0x801F (Device)

Subindex

0x1B

Datatype

UINT16

Min. Value

 

Default

1100 (0x044C)

Max. Value

 

Unit

0,1 %

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All