8010:1D Current Level Warning
| Description | Value | 
|---|---|
| Index | 0x8010 (Device) | 
| Subindex | 0x1D | 
| Datatype | REAL32 | 
| Min. Value | 0.0 | 
| Default | 10.0 | 
| Max. Value | 100.0 | 
| Unit | A | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All |