800F:19 Nominal Current Type

Description

Value

Index

0x800F (Device)

Subindex

0x19

Datatype

ENUM (UINT16)

Min. Value

 

Default

Variable Load Model (2)

Max. Value

 

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All

Enum Value

Description

2 (0x02)

Variable Load Model

1 (0x01)

Variable Current

0 (0x00)

Fix Current