8000:1E Reverse Current Level Warning

Description

Value

Index

0x8000 (Device)

Subindex

0x1E

Datatype

REAL32

Min. Value

-100.0

Default

-2.0

Max. Value

0.0

Unit

A

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All