802F:12 Current Calibration Offset

Vendor calibration offset for current measurement

Description

Value

Index

0x802F (Device)

Subindex

0x12

Datatype

REAL32

Min. Value

-1.0

Default

0.0

Max. Value

1.0

Unit

A

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All