8020:13 Auto Retry Count
Number of retries after the fuse has tripped
Description |
Value |
---|---|
Index |
0x8020 (Device) |
Subindex |
0x13 |
Datatype |
UINT16 |
Min. Value |
|
Default |
3 (0x0003) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |