8000:12 Watchdog State

Output state after watchdog error: 0x00:Enabled 0x01:Disabled 0x02:Last State 0x03:Error State

Description

Value

Index

0x8000 (Device)

Subindex

0x12

Datatype

ENUM (UINT16)

Min. Value

 

Default

Last State (2)

Max. Value

 

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All

Enum Value

Description

3 (0x03)

Error State

2 (0x02)

Last State

1 (0x01)

Disabled

0 (0x00)

Enabled