6010:04 Enabled

The electronic fuse is switched on and output voltage is applied

Description

Value

Index

0x6010 (Device)

Subindex

0x04

Datatype

BOOL

Min. Value

 

Default

 

Max. Value

 

Unit

 

Access / EtherCAT-State

Ro

PDO Mapping

Transmit

Revision

All