Standard-Objects
Further Information
- 1000 Device type
- 1008 Device name
- 1009 Hardware version
- 100A Software version
- 100B Bootloader version
- 1011:x Restore default parameters
- 1018:x Identity
- 1020:x Device Statistics
- 10E2:x Manufacturer-specific Identification Code
- 10F0:x Backup parameter handling
- 10F3:x Diagnosis History
- 10F8 Timestamp Object
- 10F9:x Time Distribution Object
- 1C00:x Sync manager type
- 1C12:x RxPDO assign
- 1C13:x TxPDO assign
- 1C32:x SM output parameter
- 1C33:x SM input parameter
- 6000:x EFU Inputs Ch.1
- 6010:x EFU Inputs Ch.2
- 6020:x EFU Inputs Ch.3
- 7000:x EFU Outputs Ch.1
- 7010:x EFU Outputs Ch.2
- 7020:x EFU Outputs Ch.3
- 8000:x EFU Settings Ch.1
- 800F:x EFU Vendor Data Ch.1
- 8010:x EFU Settings Ch.2
- 801F:x EFU Vendor Data Ch.2
- 8020:x EFU Settings Ch.3
- 802F:x EFU Vendor Data Ch.3
- F000:x Modular Device Profile
- F008 Code word
- F010:x Module Profile List
- F081:x Download revision
- F625:x EFU Device Inputs
- F725:x EFU Device Outputs
- F825:x EFU Device Vendor Data
- F915:x LED Status
- F925:x EFU Device Info Data
- FB00:x EFU Command