801F:21 Voltage In Gain
Description |
Value |
---|---|
Index |
0x801F (Device) |
Subindex |
0x21 |
Datatype |
REAL32 |
Min. Value |
0.5 |
Default |
1.0 |
Max. Value |
1.5 |
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |