801F:1D Nominal Current

Description

Value

Index

0x801F (Device)

Subindex

0x1D

Datatype

REAL32

Min. Value

0.0

Default

10.0

Max. Value

3.40282E+38

Unit

A

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All