8012:12 Current Level
Description |
Value |
---|---|
Index |
0x8012 (Device) |
Subindex |
0x12 |
Datatype |
REAL32 |
Min. Value |
0.0 |
Default |
10.0 |
Max. Value |
10.0 |
Unit |
A |
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |