8002:11 Load Warning Level

Description

Value

Index

0x8002 (Device)

Subindex

0x11

Datatype

UINT16

Min. Value

 

Default

1000 (0x03E8)

Max. Value

 

Unit

0,1 %

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All