FA14:17 Min Temperature
Recorded minimum temperature of secondary side.
Description |
Value |
---|---|
Index |
0xFA14 (Device) |
Subindex |
0x17 |
Datatype |
REAL32 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
°C |
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |