A000:11 Max Output Voltage
Recorded maximum output current.
Description |
Value |
---|---|
Index |
0xA000 (Device) |
Subindex |
0x11 |
Datatype |
REAL32 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
V |
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |