8001:19 Select Info Data 1

Which information shall be displayed in the "Info Data 1" Input PDO?

Description

Value

Index

0x8001 (Device)

Subindex

0x19

Datatype

ENUM (UINT8)

Min. Value

 

Default

Max output voltage (6)

Max. Value

 

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All

Enum Value

Description

15 (0x0F)

Auxiliary voltage

14 (0x0E)

Actual temperature

13 (0x0D)

Actual output current

12 (0x0C)

Actual output voltage

9 (0x09)

Max temperature

8 (0x08)

Min temperature

7 (0x07)

Max output current

6 (0x06)

Max output voltage