8000:11 I2T Warn Level

The warning bit in the input PDO will be set to true if the I2T model exceeds this value.

Description

Value

Index

0x8000 (Device)

Subindex

0x11

Datatype

UINT8

Min. Value

0

Default

90 (0x5A)

Max. Value

200 (0xC8)

Unit

%

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All