F925:11 Temperature
Device temperature
Description |
Value |
---|---|
Index |
0xF925 (Device) |
Subindex |
0x11 |
Datatype |
INT16 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
0,1 °C |
Access / EtherCAT-State |
Ro |
PDO Mapping |
Transmit |
Revision |
All |